chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K90TFDLWBGYRPQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Flat Beacon
K90TFDLWBGYRPQ
Order ID no. 3096193
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 90 mm
Design
Puck
Dimensions
42 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Blue, Green, Red, White, Yellow
Number of colors/segments
5
Operating voltage
DC
Protection class
IP67
In Stock
Price Group
F3
List Price
311,00 EUR
Item Total
311,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K90TFDLWBGYRPQ
Contact Support