chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50BCLYWXPQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
K50BCLYWXPQ
Order ID no. 3800152
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Puck
Dimensions
60 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
White, Yellow
Number of colors/segments
2
Protection class
IP67, IP69
Special features
Wash down
In Stock
Price Group
F3
List Price
151,00 EUR
home
Turck-Shop
Others
K50BCLYWXPQ
Item Total
151,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support