chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL507AKQ | TURCK - Your Global Automation Partner
TL507AKQ
Order ID no. 3804948
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Communication protocol
IO-Link
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Smooth barrel
Dimensions
363,5 mm
Dimmable
Programmable
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Communication protocol
Light type
RGB
Number of colors/segments
7
Protection class
IP50
Volume (dB)
92 dB
In Stock
Price Group
F3
List Price
640,00 EUR
Item Total
640,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TL507AKQ
Contact Support