chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50PTCAMGRY3QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
K50PTCAMGRY3QP
Order ID no. 3805928
home
Home
Loading...
Technical Data
Downloads
Special features
I/O module-compatible, Wash down
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Communication protocol
BannerBus (Pro Editor compatible)
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Puck
Construction size
⌀ 50 mm
Dimensions
37 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
Bipolar (PNP/NPN)22
Light type
RGB
Number of colors/segments
3
Function
Touch button
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67, IP69
Switching element function
NO contact
In Stock
Price Group
F3
List Price
€208.00
home
Turck-Shop
Others
K50PTCAMGRY3QP
Item Total
€208.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support