chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K30APT2XBF2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
K30APT2XBF2
Order ID no. 3806505
home
Home
Loading...
Technical Data
Downloads
Special features
Wash down
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Electrical connection
Cable
Design
Dome
Construction size
⌀ 30 mm
Dimensions
41 mm x 41 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
Blue
Number of colors/segments
1
Function
Touch button
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Switching element function
NO contact
In Stock
Price Group
F3
List Price
€154.00
home
Turck-Shop
Others
K30APT2XBF2
Item Total
€154.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support