chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50P2QP | TURCK - Your Global Automation Partner
TL50P2QP
Order ID no. 3806675
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Smooth barrel
Construction size
⌀ 50 mm
Dimensions
151,7 mm
Dimmable
No
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Bipolar (PNP/NPN)
Light type
RGB
Number of colors/segments
2
Function
Tower light
Protection class
IP67
In Stock
Price Group
F3
List Price
€289.00
home
Turck-Shop
Others
TL50P2QP
Item Total
€289.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support