chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50PFF200SQ2PS | TURCK - Your Global Automation Partner
K50PFF200SQ2PS
Order ID no. 3808246
home
Home
Loading...
Technical Data
Downloads
Special features
Wash down
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Communication protocol
Modbus RTU
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Dome
Construction size
⌀ 50 mm
Dimensions
67,3 mm
Dimmable
Programmable
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
Communication protocol
Light type
IR
Number of beams
1
Function
Diffuse mode sensor with fixed-field background suppression
Operating voltage
DC
Protection class
IP67, IP69
Max. range (mm)
200
Switching element function
Programmable
Wavelength (nm)
880
In Stock
Price Group
F3
List Price
€269.00
home
Turck-Shop
Others
K50PFF200SQ2PS
Item Total
€269.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support