chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50PTSQ2PS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
K50PTSQ2PS
Order ID no. 3808257
home
Home
Loading...
Technical Data
Downloads
Special features
Wash down
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Communication protocol
Modbus RTU
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Dome
Construction size
⌀ 50 mm
Dimensions
66 mm
Dimmable
Programmable
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
Communication protocol
Light type
RGB
Function
Touch button
Operating voltage
DC
Protection class
IP67, IP69
Switching element function
Programmable
In Stock
Price Group
F3
List Price
€269.00
home
Turck-Shop
Others
K50PTSQ2PS
Item Total
€269.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support