chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50P2AOSQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
TL50P2AOSQ
Order ID no. 3808374
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Acoustic signal
Continuous tone
Cascadable
No
Electrical connection
Connector
Connector type
M12 x 1
Design
Smooth barrel
Construction size
⌀ 50 mm
Dimensions
197,2 mm
Dimmable
No
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Bipolar (PNP/NPN)22
Light type
RGB
Volume (dB)
99 dB
Number of colors/segments
6
Function
Tower light
Protection class
IP50
In Stock
Price Group
F3
List Price
€388.00
home
Turck-Shop
Others
TL50P2AOSQ
Item Total
€388.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support