chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50PBLRGB7Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
K50PBLRGB7Q
Order ID no. 3808464
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Electrical connection
Connector
Connector type
M12 x 1
Design
Cylinder, threaded
Construction size
⌀ 50 mm
Dimensions
49 mm
Dimmable
No
Housing material
Plastic
Housing quality
PC
Input type
Bimodal (PNP/NPN)
Light type
RGB
Function
Spotlight
Protection class
IP67, IP69K
In Stock
Price Group
F3
List Price
€154.00
home
Turck-Shop
Others
K50PBLRGB7Q
Item Total
€154.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support