chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50BRYPQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED-Signalleuchte Kennleuchte
K50BRYPQ
Order ID no. 3818353
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Construction size
⌀ 50 mm
Design
Dome
Dimensions
69 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
Blue, Red, Yellow
Number of colors/segments
3
Output function
Potential-free
Protection class
IP67, IP69
Special features
Wash down
Switching element function
NO contact
In Stock
Price Group
F3
List Price
95,00 EUR
home
Turck-Shop
Others
K50BRYPQ
Item Total
95,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support