chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SIED-M30NB-ZS-K10-L-PA1691262 | TURCK - Your Global Automation Partner
Inductive Sensor
SIED-M30NB-ZS-K10-L-PA1691262
Order ID no. 4355426
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
10
Construction size
⌀ 30 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Non-flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Switching element function
normally open NO
Switching frequency (kHz)
0.02
home
Turck-Shop
Others
SIED-M30NB-ZS-K10-L-PA1691262
In Stock
Price Group
A1
List Price
165,00 EUR
Item Total
165,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support