chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-M08K-VN6X-V1141 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
BI2-M08K-VN6X-V1141
Order ID no. 4602802
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Housing surface
Nickel Plated
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
2
Special features
Sn +
Switching element function
Complementary contact
Switching frequency (kHz)
2.8
home
Turck-Shop
Others
BI2-M08K-VN6X-V1141
Item Total
95,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
95,00 EUR