chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI8-G18K-VP6X 7M | TURCK - Your Global Automation Partner
BI8-G18K-VP6X 7M
Order ID no. 4670432
home
Home
Loading...
Technical Data
Downloads
CAD
Cable color
Gray
Cable length (m)
7
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Switching element function
Complementary contact
Switching frequency (kHz)
0.5
home
Turck-Shop
Others
BI8-G18K-VP6X 7M
In Stock
Price Group
E1
List Price
164,00 EUR
Item Total
164,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support