chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
101945 | TURCK - Your Global Automation Partner
Magnetic Field Sensor
101945
Order ID no. 4700595
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.2
Connector type
M8 x 1
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Operating voltage
DC
Output function
Reed
Protection class
IP67
Quality active face
PA12-GF30
Switching element function
normally open NO
Switching frequency (kHz)
0.5
In Stock
Price Group
A1
List Price
86,00 EUR
Item Total
86,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
101945
Contact Support