chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NH 84159863 BA85- Q20L60-2LU5/S320DE | TURCK - Your Global Automation Partner
Inclinometer With Increased Temperature Range
NH 84159863 BA85- Q20L60-2LU5/S320DE
Order ID no. 59000398
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
Deutsch DT04-4P
Design
Rectangular
Dimensions
60 mm x 30 mm x 20 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PC
Measuring principle
Acceleration
Number of measuring axes
2
Operating voltage
DC
Output function
Analog output
Protection class
IP68, IP69K
In Stock
Price Group
D2
List Price
321,00 EUR
home
Turck-Shop
Others
NH 84159863 BA85- Q20L60-2LU5/S320DE
Item Total
321,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support