chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RJ45S-FKSDD-4416-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet/PROFINET Cable Extension Cable
RJ45S-FKSDD-4416-5M
Order ID no. 6441607
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL Listed
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
5
Cable quality
PUR
Connector A
Male, RJ45, Straight
Connector B
Female, M12 x 1, Straight, D-coded
Core cross-section (mm²)
0.32
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of pins
4
Number of Pins
4
Plug body
Plastic
Voltage (V)
48
In Stock
Price Group
K2
List Price
52,00 EUR
home
Turck-Shop
Others
RJ45S-FKSDD-4416-5M
Item Total
52,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support