chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FSV48-0.25M/14.5/P100 | TURCK - Your Global Automation Partner
Flange
FSV48-0.25M/14.5/P100
Order ID no. 6604366
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Cable length (m)
0.25
Conductor length (m)
0.25
Connector A
Male, M12 x 1, With Stranded Wire
Core cross-section (mm²)
0.8
Current (A)
4
Device type
Receptacle
Network protocol
PROFIBUS-PA
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Voltage (V)
250
home
Turck-Shop
Others
FSV48-0.25M/14.5/P100
In Stock
Price Group
K3
List Price
56,00 EUR
Item Total
56,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support