chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SDPB-0008D-0002 | TURCK - Your Global Automation Partner
piconet stand-alone module for PROFIBUS-DP
SDPB-0008D-0002
Order ID no. 6824056
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Connection technology signal
M8
Device type
Compact station, I/O Module
Dimensions
175 mm x 30 mm x 26,5 mm
Fieldbus connection technology
1 x M12
Fieldbus transmission rate
9.6 kbps …12 Mbps
Network protocol
PROFIBUS-DP
Number of channels
8
Operating voltage
DC
Output voltage
20...29 VDC from load voltage
Protection class
IP67
Signal type
Digital output
Voltage supply connection
2 x M8
home
Turck-Shop
Others
SDPB-0008D-0002
In Stock
Price Group
D1
List Price
471,00 EUR
Item Total
471,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support