chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
piconet Extension Module for IP-Link 8 Digital PNP Inputs Filter 3 ms
SNNE-0800D-0004
Order ID no. 6824203
In Stock
Price Group
D1
List Price
144,00 EUR
home
Turck-Shop
Others
SNNE-0800D-0004
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Connection technology signal
M12
Device type
Extension module
Dimensions
126 mm x 30 mm x 26,5 mm
Network protocol
CANopen, DeviceNet, EtherNet/IP, Modbus TCP, PROFIBUS-DP, PROFINET
Number of channels
8
Operating voltage
DC
Protection class
IP67
Signal type
Digital input
Voltage supply connection
2 x M8
Item Total
144,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support