chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-M18-LIX-0.2-RS4T | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor with Integrated Processor
FCS-M18-LIX-0.2-RS4T
Order ID no. 6870796
In Stock
home
Turck-Shop
Others
FCS-M18-LIX-0.2-RS4T
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Application area
Standard
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable with connector
Function
Flow monitoring
Housing material
Metal
Housing quality
CuZn
Media temperature max. (°C)
70
Media temperature min. (°C)
-20
Medium
gases
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
Analog output
Process connection
M18 x 1
Protection class
IP67
Price Group
D2
List Price
328,00 EUR
Item Total
328,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support