chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
WKSV4.5T-50/TFW
Order ID no. 6935008
In Stock
Price Group
K1
List Price
€345.00
Item Total
€345.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
60
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Cable color
White
Core cross-section (mm²)
0.34
Cable diameter (mm)
5.2
Cable length (m)
50
Cable quality
PP-EPDM
Plug body
Plastic
Coupling nut/screw material A
Stainless Steel
Number of pins
5
Special features
Shielded
Application
Washdown (F&B)
Design
Connection Cable
home
Turck-Shop
Others
WKSV4.5T-50/TFW