chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TW-R4-22-B128 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
HF Tag Glass Tag
TW-R4-22-B128
Order ID no. 7030237
home
Home
Loading...
Technical Data
Downloads
Construction size
⌀ 4 mm
Design
Hard tag
Freely usable memory (Byte)
112
Housing material
Glass
Memory size (Byte)
128
Memory type
EEPROM
Mounting
Metal-free
Protection class
IP68
Quality active face
Glass
Technology
HF RFID
Temperature during read/write access max. (°C)
70
Temperature during read/write access min. (°C)
-25
Temperature outside detection range max. (°C)
140
Temperature outside detection range min. (°C)
-40
home
Turck-Shop
Others
TW-R4-22-B128
In Stock
Price Group
F1
List Price
8,00 EUR
Item Total
8,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support