chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
RK 4.4T-1.5-RS 4.4T/S1587
Order ID no. U-04324
In Stock
Price Group
K1
List Price
€53.00
Item Total
€53.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RK 4.4T-1.5-RS 4.4T/S1587
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Yellow
Cable diameter (mm)
5.33
Cable length (m)
1.5
Cable quality
TPE
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Special features
Weldlife cable
Application
Signal
Design
Extension Cable
Contact Support