chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
KB 3T-8/S1507 | TURCK - Your Global Automation Partner
KB 3T-8/S1507
Order ID no. U-13355
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
8
Cable quality
TPE
Connector A
Female, 1/2″-20 UNF, Straight
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of pins
3
Special features
C-track, High Flex, Suitable for drag chain use
Voltage (V)
250
In Stock
Price Group
K1
List Price
79,00 EUR
home
Turck-Shop
Others
KB 3T-8/S1507
Item Total
79,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support