chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKV 4.5T-30-RSV 4.5T/S90/S653
Order ID no. U-24392
In Stock
Price Group
K1
List Price
€312.00
Item Total
€312.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
RKV 4.5T-30-RSV 4.5T/S90/S653
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Gray
Cable length (m)
30
Cable quality
TPU
Coupling nut/screw material A
Stainless Steel
Number of pins
5
Coupling nut/screw material B
Stainless Steel
Number of Pins
5
Special features
Shielded
Application
Signal
Design
Extension Cable