chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RK 4.4T-1-WS 4.4T/S1587 | TURCK - Your Global Automation Partner
RK 4.4T-1-WS 4.4T/S1587
Order ID no. U-24765
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CSA, RoHS, UL Listed
Cable color
Yellow
Cable length (m)
1
Cable quality
TPE
Connector A
Female, M12 x 1, Straight, A-coded
Connector B
Male, M12, Right angle
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
4
Number of Pins
4
Special features
Weldlife cable
Voltage (V)
250
In Stock
Price Group
K1
List Price
50,00 EUR
home
Turck-Shop
Others
RK 4.4T-1-WS 4.4T/S1587
Item Total
50,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support