chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSF 36-3M/NPT
Order ID no. U-29294
In Stock
Price Group
K1
List Price
€17.00
Item Total
€17.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
RSF 36-3M/NPT
Technical Data
Downloads
Current (A)
9
Voltage (V)
400
Ambient temperature max. (°C)
105
Core cross-section (mm²)
1.31
Cable length (m)
3