chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FS 4.4-0.5/M16
Order ID no. U-33114
In Stock
Price Group
K1
List Price
€28.00
Item Total
€28.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
FS 4.4-0.5/M16
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Core cross-section (mm²)
0.34
Connection mode
Wire connection
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
M16 × 1.5
Conductor length (m)
0.5
Application
Signal
Design
Connection Cable