chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSF 126-0.3M/14.5/NPT W/LN
Order ID no. U-34100
In Stock
Price Group
K1
List Price
€57.00
Item Total
€57.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RSF 126-0.3M/14.5/NPT W/LN
Technical Data
Downloads
Current (A)
7
Voltage (V)
600
Approvals
CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.3
Number of pins
12
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Application
Signal
Design
Connection Cable
Contact Support