chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
WSCV RKCV 254-1M
Order ID no. U-34708
In Stock
Price Group
D1
List Price
€64.00
Item Total
€64.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Cable color
Yellow
Cable length (m)
1
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Stainless Steel
Number of pins
4
Coupling nut/screw material B
Stainless Steel
Number of Pins
4
Special features
,
Application
Data
Design
Extension Cable
Network protocol
AS-Interface
home
Turck-Shop
Others
WSCV RKCV 254-1M