chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC 8T-15/S90
Order ID no. U-42534
In Stock
Price Group
K1
List Price
€231.00
Item Total
€231.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
RSC 8T-15/S90
Technical Data
Downloads
Current (A)
2
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Gray
Cable length (m)
15
Cable quality
TPU
Coupling nut/screw material A
Brass
Number of pins
8
Application
Signal
Design
Connection Cable