chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC 12T-10-RSC 12T/S653
Order ID no. U-42835
In Stock
Price Group
K1
List Price
€164.00
Item Total
€164.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
RKC 12T-10-RSC 12T/S653
Technical Data
Downloads
Current (A)
2
Voltage (V)
30
Approvals
CE, RoHS, UL Listed, UL 2238
Cable color
Black
Cable length (m)
10
Cable quality
PVC
Coupling nut/screw material A
Brass
Number of pins
12
Coupling nut/screw material B
Brass
Number of Pins
12
Special features
Shielded
Application
Signal
Design
Extension Cable