chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
WSCV 12T-8/S618
Order ID no. U-50370
In Stock
Price Group
K1
List Price
€115.00
Item Total
€115.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Current (A)
2
Approvals
CE, RoHS, UL Listed, UL 2238
Cable color
Black
Cable length (m)
8
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
12
Special features
Shielded
Application
Signal
Design
Connection Cable
home
Turck-Shop
Others
WSCV 12T-8/S618