chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FKFDW 4.5-3
Order ID no. U-51397
In Stock
Price Group
K1
List Price
€30.00
Item Total
€30.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
FKFDW 4.5-3
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
3
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
PG9
Application
Signal
Design
Connection Cable