chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
WSC RKC 5723-0.2M
Order ID no. U-57268
In Stock
Price Group
D1
List Price
€59.00
Item Total
€59.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WSC RKC 5723-0.2M
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
UL, CSA
Cable color
Gray
Core cross-section (mm²)
0.52
Cable diameter (mm)
8.38
Cable length (m)
0.2
Cable quality
TPU
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Coupling nut/screw material B
Brass
Number of Pins
5
Special features
Shielded
Application
Data
Design
Extension Cable
Network protocol
DeviceNet, CANopen
Contact Support