chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FKFDW 4.5-0.5/S653/S760
Order ID no. U-58856
In Stock
Price Group
K1
List Price
€25.00
Item Total
€25.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
FKFDW 4.5-0.5/S653/S760
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Black
Cable length (m)
0.5
Cable quality
PVC
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
PG9
Conductor length (m)
0.5
Special features
Shielded
Application
Signal
Design
Connection Cable