chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM 461 RKM 56-2/S3059/BL67
Order ID no. U-67181
In Stock
Price Group
K1
List Price
€82.00
Item Total
€82.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
RSM 461 RKM 56-2/S3059/BL67
Technical Data
Downloads
Current (A)
10
Voltage (V)
600
Approvals
CE, RoHS, UL Listed, UL 2238
Cable color
Yellow
Cable length (m)
2
Cable quality
TPE
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
5
Special features
Weld spatter resistant, Weldlife cable
Application
Signal
Design
Extension Cable