chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC 12T-5-RSM 50/S1587/S3254
Order ID no. U-72138
In Stock
Price Group
K1
List Price
€110.00
Item Total
€110.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
RKC 12T-5-RSM 50/S1587/S3254
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CE
Cable color
Yellow
Cable length (m)
5
Cable quality
TPE
Coupling nut/screw material A
Brass
Number of pins
12
Coupling nut/screw material B
Brass
Number of Pins
5
Special features
High Flex
Application
Signal
Design
Extension Cable