chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKF 50-2M/M20 W/LN | TURCK - Your Global Automation Partner
RKF 50-2M/M20 W/LN
Order ID no. U-74101
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
600
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
2
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
M20 x 1.5
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€47.00
home
Turck-Shop
Others
RKF 50-2M/M20 W/LN
Item Total
€47.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support