chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC 4.4T-0.5-RSC 4.4T/S1198/S3060 | TURCK - Your Global Automation Partner
RKC 4.4T-0.5-RSC 4.4T/S1198/S3060
Order ID no. U-74228
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Yellow
Cable length (m)
0.5
Cable quality
TPE
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Special features
Weld spatter resistant, Weldlife cable
Application
Signal
Design
Extension Cable
RKC 4.4T-0.5-RSC 4.4T/S1198/S3060
In Stock
Price Group
K1
List Price
€54.00
Item Total
€54.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support