chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSF 40-2M W/LN
Order ID no. U-74469
In Stock
Price Group
K1
List Price
€26.00
Item Total
€26.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
RSF 40-2M W/LN
Technical Data
Downloads
Current (A)
9
Voltage (V)
600
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
2
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPSM
Conductor length (m)
2
Application
Signal
Design
Connection Cable
Device type
Receptacle