chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
FSV 4.5-0.2/M20 | TURCK - Your Global Automation Partner
FSV 4.5-0.2/M20
Order ID no. U-74922
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.2
Number of pins
5
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 x 1.5
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€38.00
home
Turck-Shop
Others
FSV 4.5-0.2/M20
Item Total
€38.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support