chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
GKDF 30-3M/14.5/NPT/S1204 | TURCK - Your Global Automation Partner
GKDF 30-3M/14.5/NPT/S1204
Order ID no. U-78051
home
Home
Loading...
Technical Data
Downloads
Current (A)
40
Voltage (V)
600
Approvals
CE, RoHS, UL Listed, UL 2238
Cable length (m)
3
Number of pins
3
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Application
Power
Design
Connection Cable
home
Turck-Shop
Others
GKDF 30-3M/14.5/NPT/S1204
Item Total
€111.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
€111.00