chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC RKC 5723-15M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RKC RKC 5723-15M
Order ID no. U-80309
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
UL, CSA
Cable color
Gray
Core cross-section (mm²)
0.52
Cable diameter (mm)
8.38
Cable length (m)
15
Cable quality
TPU
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Coupling nut/screw material B
Brass
Number of Pins
5
Special features
Shielded
Application
Data
Design
Extension Cable
Network protocol
DeviceNet, CANopen
home
Turck-Shop
Others
RKC RKC 5723-15M
In Stock
Price Group
D1
List Price
€212.00
Item Total
€212.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support