chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC 8T-2-RSC 8T/S1587
Order ID no. U-81137
In Stock
Price Group
K1
List Price
€87.00
Item Total
€87.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
RKC 8T-2-RSC 8T/S1587
Technical Data
Downloads
Current (A)
2
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Yellow
Cable length (m)
2
Cable quality
TPE
Coupling nut/screw material A
Brass
Number of pins
8
Coupling nut/screw material B
Brass
Number of Pins
8
Special features
Weld spatter resistant, Weldlife cable
Application
Signal
Design
Extension Cable