chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FSV 48-0.3M/M20/C1204 | TURCK - Your Global Automation Partner
FSV 48-0.3M/M20/C1204
Order ID no. U-84119
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CE, RoHS
Cable length (m)
0.3
Conductor length (m)
0.3
Connector A
Male, M12 x 1, Straight, A-coded
Current (A)
4
Design
Connection Cable
Device type
Receptacle
Network protocol
PROFIBUS-PA
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 x 1.5
Voltage (V)
250
In Stock
Price Group
D1
List Price
66,00 EUR
home
Turck-Shop
Others
FSV 48-0.3M/M20/C1204
Item Total
66,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support