chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DT06-2S-2125-0.6M-WSC 4.2T/CS15141 | TURCK - Your Global Automation Partner
DT06-2S-2125-0.6M-WSC 4.2T/CS15141
Order ID no. U-89750
home
Home
Loading...
Technical Data
Cable length (m)
0.6
Voltage (V)
250
In Stock
Price Group
K1
List Price
38,00 EUR
home
Turck-Shop
Others
DT06-2S-2125-0.6M-WSC 4.2T/CS15141
Item Total
38,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support