chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM RKM 56-10M/S101/S3084 | TURCK - Your Global Automation Partner
RSM RKM 56-10M/S101/S3084
Order ID no. U-92492
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
10
Cable quality
TPE
Connector A
Male, 7/8″-16 UN, Straight
Connector B
Female, 7/8″-16 UN, Straight
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
10
Design
Extension Cable
Number of pins
5
Number of Pins
5
Special features
C-track, High Flex, Suitable for drag chain use
Voltage (V)
600
In Stock
Price Group
K1
List Price
296,00 EUR
home
Turck-Shop
Others
RSM RKM 56-10M/S101/S3084
Item Total
296,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support