chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM WKM 34-0.5M/S1055/S3288/S4000 | TURCK - Your Global Automation Partner
RSM WKM 34-0.5M/S1055/S3288/S4000
Order ID no. U-92865
home
Home
Loading...
Technical Data
Downloads
Current (A)
21
Voltage (V)
600
Approvals
CE, RoHS, UL Listed, UL 2238
Cable color
Black
Cable length (m)
0.5
Cable quality
TPE
Coupling nut/screw material A
Brass
Number of pins
3
Coupling nut/screw material B
Brass
Number of Pins
3
Special features
,
Application
Power
Design
Extension Cable
home
Turck-Shop
Others
RSM WKM 34-0.5M/S1055/S3288/S4000
Item Total
€115.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
€115.00